这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

86100D-SIM
InfiniiSim-DCA Waveform Transformation SW, Fixed Perpetual License 

InfiniiSim-DCA Waveform Transformation SW, Fixed Perpetual License

86100D-SIM
用于 86100 系列 DCA 宽带宽示波器的 InfiniiSim-DCA 提供去嵌入、嵌入和虚拟探测功能,能够帮助工程师更全面地表征高速数字设计并改进裕量。
86100D-061 MATLAB - Basic Digital Analysis Package, Fixed Perpetual License
86100D-062 MATLAB - Standard Digital Analysis Package, Fixed Perpetual License
86100D-090 Removable hard drive
86100D-092 Internal hard drive (default option)
86100D-200
Enhanced Jitter Analysis Software, Fixed Perpetual License 

Enhanced Jitter Analysis Software, Fixed Perpetual License

86100D-200
随着数据速率的增加,精确的抖动分析(包括将抖动分解为各个组成成分)变得日益重要。
86100D-201
Advanced Waveform Analysis Software, Fixed Perpetual License 

Advanced Waveform Analysis Software, Fixed Perpetual License

86100D-201
先进波形分析软件是一款针对 86100C DCA-X 的软件选件,能够生成超深存储器波形文件,支持实时 MATLAB 分析,并集成内置的线性前馈均衡器(LFE)。
86100D-202
Enhanced Impedance and S-parameter Software, Fixed Perpetual License 

Enhanced Impedance and S-parameter Software, Fixed Perpetual License

86100D-202
使用 86100D-202 软件,只需按下一个按钮便可执行实时 S 参数测量。
86100D-300
Advanced Amplitude Analysis/Rin/Q-Factor, Fixed Perpetual License 

Advanced Amplitude Analysis/Rin/Q-Factor, Fixed Perpetual License

86100D-300
86100D-300 先进幅度分析/RIN/Q 因数软件可将抖动模式扩展至幅度域,帮助您迅速确定引起眼图闭合的原因,并报告相对强度噪声(RIN)、RIN-OMA 和 Q 因数。
86100D-401 Advanced Eye Analysis Software, Fixed Perpetual License
86100D-500
Productivity Package, Fixed Perpetual License 

Productivity Package, Fixed Perpetual License

86100D-500

Improve the speed, accuracy, and efficiency of eye diagram analysis using the option 500 productivity package

86100D-9FP
PAM-N Analysis SW, Fixed Perpetual License 

PAM-N Analysis SW, Fixed Perpetual License

86100D-9FP
  • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
  • Electrical and optical signals
  • Eye width, eye height, eye skew
  • Level amplitude, level noise, level skew
  • Linearity measurements and more
     
86100D-AFP Module slot filler panel
86100D-AX4 Rack mount kit without handles
86100D-AXE Rack mount kit with handles
86100D-BFP Automatic Fixture Removal in TDR Mode, Fixed Perpetual License
86100D-ETR Enhanced trigger, 13 GHz BW, pattern and module trigger
86100D-GPI GPIB Card Interface - Installed
86100D-GPN No GPIB Card Interface
86100D-PTB Internal Precision Timebase
86100D-STR Standard trigger 3.2 GHz BW (default option)
86100D-TFP IEEE TDECQ analysis, fixed perpetual license
86100D-UK6 Commercial calibration certificate with test data
86100DT-200 Enhanced Jitter Analysis, Transportable License
86100DT-201 Advanced Waveform Analysis, Transportable License
86100DT-202 Enhanced Impedance and S-parameter Software, Transportable License
86100DT-300 Advanced Amplitude Analysis/RIN/Q-Factor , Transportable License
86100DT-401 Advanced Eye Analysis, Transportable License
86100DT-500 Productivity Package, Transportable License
86100DT-9TP PAM-N Analysis SW, Transportable Perpetual License
86100DT-BTP Automatic Fixture Removal in TDR Mode, Transportable License
86100DT-ETP Flex Eye - Independent Channel Acquisition and Control, Transportable License
86100DT-SIM InfiniiSim-DCA Waveform Transformation SW, Transportable License
86100DT-TTP IEEE TDECQ analysis, transportable perpetual license

请与是德联系,了解选项定价。

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Warranty Assurance Plan - RTK - 2 add'l years (Total 5 years)

请与是德联系,了解选项定价。

相关软件产品

  • 先进的幅度分析/RIN/Q 因数分析软件 N1010AT-300 用于 PC 的 N1010A-300 先进幅度分析/RIN/Q 因数软件 [已停产] 

    N1010AT-300 用于 PC 的 N1010A-300 先进幅度分析/RIN/Q 因数软件 [已停产]

    用于 PC 的 N1010A-300 先进幅度分析/RIN/Q 因数软件可将抖动模式扩展至幅度域,帮助您迅速确定引起眼图闭合的原因,并报告相对强度噪声(RIN)、RIN-OMA 和 Q 因数。

  • 增强型阻抗和 S 参数软件 86100D-202 86100C-202 增强型阻抗和 S 参数软件 

    86100D-202 86100C-202 增强型阻抗和 S 参数软件

    使用 86100D-202 软件,只需按下一个按钮便可执行实时 S 参数测量。

  • 先进幅度分析/RIN/Q 因数 86100D-300 先进幅度分析/RIN/Q 因数 

    86100D-300 先进幅度分析/RIN/Q 因数

    86100D-300 先进幅度分析/RIN/Q 因数软件可将抖动模式扩展至幅度域,帮助您迅速确定引起眼图闭合的原因,并报告相对强度噪声(RIN)、RIN-OMA 和 Q 因数。

  • 先进波形分析软件 86100D-201 先进波形分析软件 

    86100D-201 先进波形分析软件

    先进波形分析软件是一款针对 86100C DCA-X 的软件选件,能够生成超深存储器波形文件,支持实时 MATLAB 分析,并集成内置的线性前馈均衡器(LFE)。

  • 86100D 抖动模式 86100D-200 增强型抖动分析软件 

    86100D-200 增强型抖动分析软件

    随着数据速率的增加,精确的抖动分析(包括将抖动分解为各个组成成分)变得日益重要。

  • 86100D 抖动模式 N1010AT-200 用于 PC 的 N1010A-200 增强型抖动分析软件 [已停产] 

    N1010AT-200 用于 PC 的 N1010A-200 增强型抖动分析软件 [已停产]

    随着数据速率的提高,精确抖动分析――包括将抖动分解为各种构成成分――正变得越来越重要。N1010A-200 为您提供在 PC 上使用的许可证。

  • FlexDCA Remote Access Software N1010A FlexDCA 远程访问软件 

    N1010A FlexDCA 远程访问软件

    • 支持 86100C DCA-J、86100D DCA-X 和 N1092A/B/D 示波器,以及 SystemVue 软件
    • 在个人电脑上进行眼图/模板、示波器和抖动测量
    • 远程诊断故障

相关产品和解决方案

  • Agilent 86100C DCA-J 带抖动分析的宽带宽示波器 86100C Infiniium DCA-J宽带示波器主机 [已淘汰] 

    86100C Infiniium DCA-J宽带示波器主机 [已淘汰]

    得到正确答案的最快方法 - 带抖动分析(DCA-J)的86100A Infiniium 数字通信分析仪

  • 86100D Infiniium DCA-X 宽带宽示波器主机 86100D-9FP 86100D-9FP 用于 86100D DCA-X 示波器的 PAM-N 分析软件 

    86100D-9FP 86100D-9FP 用于 86100D DCA-X 示波器的 PAM-N 分析软件

    • 全面的脉冲幅度调制(PAM-4)信号分析
    • 电和光信号
    • 眼宽、眼高、眼图偏移
    • 电平幅度、电平噪声、电平偏移
    • 线性度测量等

  • no image available 86100D Infiniium DCA-X 宽带宽示波器主机 

    86100D Infiniium DCA-X 宽带宽示波器主机

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements