这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

E5061B-010
Time domain/fault location analysis 

Time domain/fault location analysis

E5061B-010
  • Fully error-corrected time domain reflection or transmission response
  • Up to 1,601 point measurement with low-pass and band-pass modes
  • Gating available to remove unwanted responses
E5061B-005
Impedance analysis for LF-RF network analyzer 

Impedance analysis for LF-RF network analyzer

E5061B-005
  • Impedance analysis capabilities for E5061B ENA LF-RF Vector Network Analyzer with Option 3L3/3L4/3L5
  • Compatible with a wide variety of component test fixtures
  • Calibration/compensation capabilities for test fixtures
  • Equivalent circuit analysis
E5061B-006
Wireless power transfer analysis 

Wireless power transfer analysis

E5061B-006
  • Wireless power transfer efficiency measurements between coils or resonators
  • 2D/3D analysis to visualize dependency of load impedance
  • High versatility for characterization of components in wireless power transfer systems
E5061B-020 Standard Data Storage
E5061B-115 Transmission/Reflection test set, 100 kHz to 1.5 GHz, 50 ohm system impedance
E5061B-117 Transmission/Reflection test set, 100 kHz to 1.5 GHz, 75 ohm system impedance
E5061B-135 Transmission/Reflection test set, 100 kHz to 3 GHz, 50 ohm system impedance
E5061B-137 Transmission/Reflection test set, 100 kHz to 3 GHz, 75 ohm system impedance
E5061B-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5061B-1CM Rack mount kit
E5061B-1CN Front handle kit
E5061B-1CP Rack mount and front handle kit
E5061B-1E5 High stability timebase
E5061B-215 S-parameter test set, 100 kHz to 1.5 GHz, 50 ohm system impedance
E5061B-217 S-parameter test set, 100 kHz to 1.5 GHz, 75 ohm system impedance
E5061B-235 S-parameter test set, 100 kHz to 3 GHz, 50 ohm system impedance
E5061B-237 S-parameter test set, 100 kHz to 3 GHz, 75 ohm system impedance
E5061B-3L3 LF-RF network analyzer with DC bias source, 5 Hz to 500 MHz
E5061B-3L4 LF-RF network analyzer with DC bias source, 5 Hz to 1.5 GHz
E5061B-3L5 LF-RF network analyzer with DC bias source, 5 Hz to 3 GHz
E5061B-720 Add 50 ohm resistor set
E5061B-721 Add GPIB
E5061B-722 Not required GPIB
E5061B-731 Add Handler IO
E5061B-732 Not required Handler IO
E5061B-810 Add keyboard
E5061B-820 Add mouse
E5061B-A6J ANSI Z540-1-1994 Calibration
E5061B-PLG Continental European power cord - ONLY FOR EU DISTR W MULT PWR CORD STANDARDS

请与是德联系,了解选项定价。

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-S20-ENA Startup Assistance
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-10Z Extended Warranty - Return to Keysight - 10 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years
R-51B-001-7Z Extended Warranty - Return to Keysight - 7 years

请与是德联系,了解选项定价。

相关产品和解决方案

  • E5061B ENA 系列网络分析仪 E5061B ENA 系列网络分析仪 

    E5061B ENA 系列网络分析仪

    E5061B 提供基本的 S 参数测量,使您不必拆开 RFID 标签即可测量 RFID 标签的谐振频率。

  • no image available E5061B ENA 矢量网络分析仪 

    E5061B ENA 矢量网络分析仪

    • 5 Hz 至 3 GHz,100 kHz 至 1.5/3 GHz
    • 2 端口,50/75 Ω
    • 130 dB 动态范围(典型值)
    • 阻抗分析选件