这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

配置

U1211A-ABA Quick Start Guide in English, Printed
U1211A-MQG Multi-lingual quick start guide JPN, POR, ITA, T/S CHN, KOR, GER, SPA and FRE
U1115A
Bluetooth class 1 (100meter) remote logging display 

Bluetooth class 1 (100meter) remote logging display

U1115A
  • Extended measurement distance of up to 100-meters (Bluetooth® Class 1)
  • View readings of up to 4 handheld meters simultaneously
  • Compatible with Keysight U1177A/U11117A IR-to-Bluetooth Adapter
U1115A-AB0 Taiwan- Traditional Chinese operating instruction
U1115A-AB1 Korea - Korean operating instruction
U1115A-AB2 China - Simplified Chinese operating instruction
U1115A-ABA Operating Instruction Manual in English, Printed
U1115A-ABD Germany - German operating instruction
U1115A-ABE Spain - Spanish operating instruction
U1115A-ABF France - French operating instruction
U1115A-ABJ Japan - Japanese operating instruction
U1115A-ABP Portugal - Portugese operating instruction
U1115A-ABZ Italy - Italian operating instruction
U1115A-AKT Russia - Russian operating instruction
U1117A
Infrared (IR)-to-Bluetooth class 1 (100meter) adapter with Mfi 

Infrared (IR)-to-Bluetooth class 1 (100meter) adapter with Mfi

U1117A
  • Up to 100-meters operating range (Bluetooth Class 1)
  • Compatible with iOS/ Android based smart devices
  • Compatible with ALL Keysight's U1200 Series handheld meters including U1450A/U1460A Series Insulation Resistance Tester
     
U1117A-AB0 Taiwan- Traditional Chinese operating instruction
U1117A-AB1 Korea - Korean operating instruction
U1117A-AB2 China - Simplified Chinese operating instruction
U1117A-ABA Operating Instruction Manual in English, Printed
U1117A-ABD Germany - German operating instruction
U1117A-ABE Spain - Spanish operating instruction
U1117A-ABF France - French operating instruction
U1117A-ABJ Japan - Japanese operating instruction
U1117A-ABP Portugal - Portugese operating instruction
U1117A-ABZ Italy - Italian operating instruction
U1117A-AKT Russia - Russian operating instruction
U1118A
Remote connectivity kit (100meter) with U1115A and U1117A 

Remote connectivity kit (100meter) with U1115A and U1117A

U1118A
  • Combination of U1117A IR-to-Bluetooth® and U1115A Remote Logging Display
  • View and log test measurement data on handheld digital multimeters (DMMs) or clamp meters
  • Extended measurement distance of up to 100 meters*
  • View readings of up to 4 handheld meters simultaneously
  • 60,000 points interval logging
U1162A
Alligator clip 

Alligator clip

U1162A
U1162A 鳄口形夹具
U1163A
Grabbers, SMT 

Grabbers, SMT

U1163A
U1163A SMT 抓取器
U1164A
Test probes, fine tip 

Test probes, fine tip

U1164A
U1164A 尖针测试探头
U1168B
Test lead kit 

Test lead kit

U1168B
  • Test leads: CAT III 1000V, CAT IV 600V, 15A rating
  • Test probe (19-mm tips): CAT II 1000V, 15A rating
  • Test probe (4-mm tips): CAT III 1000V, CAT IV 600V, 15A rating
  • Alligator clips, fine-tip test probes, SMT grabber, mini grabber
     
U1169A
Test Probe Leads (with 19-mm tips and 4-mm tips) 

Test Probe Leads (with 19-mm tips and 4-mm tips)

U1169A
U1169A 包括一对(红色和黑色)绝缘测试引线、一对具有 19 mm 探针的测试探头和一对具有 4 mm 探针的测试探头。
U1173B
IR-USB cable, all U1200 series handheld multimeter 

IR-USB cable, all U1200 series handheld multimeter

U1173B
  • Plug-and-play connection to PC via USB
  • Compatible with Handheld Meter Logger PC software


 

U1175A
Soft carrying case 

Soft carrying case

U1175A
  • 85 mm (D) x 120mm (W) x 290 mm (H)
U1176A
LED flash light 

LED flash light

U1176A
用于数字万用表测试探头的 3 英寸夹式 LED 手电筒可提高可见度

请与是德联系,了解选项定价。

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5F Warranty Assurance Plan - Return to Keysight - 5 years

请与是德联系,了解选项定价。