这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

ESA-E Option HYQ Quasi-Peak Detection

产品状态: 已停产 | 尚提供支持
此产品已经停产

没有可替代产品

描述

The ESA-E Series spectrum analyzers can now add quasi-peak detection to its existing detector type selection including peak, negative peak, sample, RMS and average detectors. Quasi-peak detection in the ESA-E Series spectrum analyzers displays the quasi-peak amplitude of a pulse radio frequency on continuous wave signals. Amplitude response conforms with Publication 16 of CISPR Section 1, Clause 2, except as indicated in the relative quasi-peak response table. Relative Quasi-Peak Response to a CISPR Pulse

EMI bandwidths (120 kHz, 9 kHz and 200 Hz) are included with the narrow resolution bandwidth option 1DR.

Option HYQ is not compatible with the FM demodulation hardware boards including Options BAA and 106. Option HYQ also requires narrow resolution bandwidths, Option 1DR for EMI bandwidth selection. The automated EMI precompliance software, E7415A, does not work with the ESA-E Series spectrum analyzers.

This option can be added as a product upgrade.