这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

该产品的可替代产品:

U5491A
用于手持式仪表和附件的便携包 

用于手持式仪表和附件的便携包

U5491A
U5491A 便携包是 U1401A 手持式校准器/仪表、或者同等体积或更小体积的仪表的理想选择。
U5751A
Power adapter with power cord 

Power adapter with power cord

U5751A
  • Power supply/power adapter for TrueIR thermal imager.
  • Comes bundled with regional power cord.
     
U5752A
Rechargeable Li-Ion battery 

Rechargeable Li-Ion battery

U5752A
  • Compatible with TrueIR thermal imager
  • Lasts ~4 hours with each full charge
  • 7.4 VDC, 2500 mAh
     
U5753A
External battery charger (2-bay) 

External battery charger (2-bay)

U5753A
  • For charging of U5752A rechargeable Li-Ion battery
  • Allows simultaneous charging of up to two U5752A batteries
  • Comes bundled with regional power cord
     
U5761A
Video RCA to RCA interface cable, 2 m 

Video RCA to RCA interface cable, 2 m

U5761A
  • Video RCA to RCA interface cable for external video output
  • Length: 2 m
     
U5762A
USB Standard-A to Mini Type-B interface cable, 1 m 

USB Standard-A to Mini Type-B interface cable, 1 m

U5762A
  • USB Standard-A to Mini Type-B interface cable for data transfer
  • Length: 1 m
U5771A
Rugged carrying case, hard 

Rugged carrying case, hard

U5771A
  • High quality, water and dust proof
  • Dimension (H x W x D): 377.15 x 430.8 x 168.0 mm
  • Able to hold a unit TrueIR thermal imager, with compartments for two battery pack, an external battery charger, two SD cards, power adapter and accessories
U5772A
Hand strap, Adjustable for right-handed and left-handed use 

Hand strap, Adjustable for right-handed and left-handed use

U5772A
  • Compatible with TrueIR thermal imager
  • Easily adjustable for better grip
  • Can be swapped for right-handed or left-handed use