这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

基本配置价格 US$ 2,317

典型配置  

典型配置

N8485A Power Sensor - Thermocouple, average, 10MHz to 26.5GHz

  • N8485A-100 Connector, 3.5mm
  • N8485A-STD Standard option, -35dBm to +20dBm
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

配置

N8485A-033 Average thermocouple power sensors, 10MHz to 33GHz, (power range determined by STD/CFT option)
N8485A-0B1 English language operating and service guide, printed
N8485A-100 Connector, 3.5mm
N8485A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
N8485A-A6J ANSI Z540-1-1994 Calibration
N8485A-ABJ Japan - Japanese operating and service guide, printed
N8485A-CFT Cal factor option, -30dBm to +20dBm
N8485A-H02 DC coupled sensor 10MHz - 26.5GHz, -35dBm to +20dBm, 3.5mm connector
N8485A-H84 Avr pwr,10MHz-26.5GHz,-35dBm to +20dBm,3.5mm(male),std lab cal at specified freq
N8485A-STD Standard option, -35dBm to +20dBm
11730A
功率传感器和SNS噪声源电缆(1.5米/5英尺) 

功率传感器和SNS噪声源电缆(1.5米/5英尺)

11730A
11730A功率传感器电缆(灰色)可与8480、E系列功率传感器(不包括E9320系列峰值和平均值传感器)和SNS系列噪声源共同使用。
11730B
功率传感器和SNS噪声源电缆(3米/10英尺) 

功率传感器和SNS噪声源电缆(3米/10英尺)

11730B
11730B功率传感器电缆(灰色)可与8480、E系列功率传感器(不包括E9320系列峰值和平均值传感器)和SNS系列噪声源共同使用。
11730C
功率传感器和SNS噪声源电缆(6.1米/20英尺) 

功率传感器和SNS噪声源电缆(6.1米/20英尺)

11730C
11730C功率传感器电缆(灰色)可与8480、E系列功率传感器(不包括E9320系列峰值和平均值传感器)和SNS系列噪声源共同使用。
11730D
Power Sensor Cable (15.2m/50 feet) 

Power Sensor Cable (15.2m/50 feet)

11730D
Power sensor cable, length 50-ft (15.2 m)
11730E
Power Sensor Cable, (30.5m/100 feet) 

Power Sensor Cable, (30.5m/100 feet)

11730E
Power sensor cable, length 100-ft (30.5 m)

请与是德联系,了解选项定价。

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

请与是德联系,了解选项定价。

相关产品和解决方案

  • no image available EPM和EPM-P系列功率计 

    EPM和EPM-P系列功率计

    EPM功率计提供了CW和平均功率测量功能。EPM-P功率计提供了峰值、均值、峰值均值比和时间选通功率测量功能。

  • no image available P系列功率计 

    P系列功率计

    Keysight P系列功率计可提供宽带(30 MHz视频带宽)峰值、平均值、峰均比、最大功率值、最小功率值、上升时间、下降时间及统计(CCDF、PDF)测量。