这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

配置

N7788B-021 Straight Laser Input Port
N7788B-022 Angled Laser Input Port
N7788B-031 Straight DUT Port
N7788B-032 Angled DUT Port
N7788B-300 Component Analyzer, 1270nm to 1375nm
N7788B-400 Component Analyzer, 1270nm to 1375nm and 1460nm to 1620nm
N7788B-500 Component Analyzer, 1460nm to 1620nm
81000FI
Connector interface FC/PC/SPC 

Connector interface FC/PC/SPC

81000FI
81000HI
Connector interface E-2000 (physical contact) 

Connector interface E-2000 (physical contact)

81000HI
81000KI
Connector interface SC 

Connector interface SC

81000KI
81000LI
LC Connector interface for source modules 

LC Connector interface for source modules

81000LI
81000NI
Connector interface, connector type FC - narrow key way 

Connector interface, connector type FC - narrow key way

81000NI
81000SI
Connector interface DIN 47256/4108 

Connector interface DIN 47256/4108

81000SI
81000VI
Connector interface ST 

Connector interface ST

81000VI

请与是德联系,了解选项定价。

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

请与是德联系,了解选项定价。

相关产品和解决方案

  • IL/PDL measurement system N7700A 光应用软件套件 

    N7700A 光应用软件套件

    N7700A 光应用软件套件是一个模块化软件平台,可以快速而方便地表征和分析光元器件与信号。