这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

典型配置  

典型配置

81150A 1- or 2-channel 120 MHz Pulse-/Function-/Arbitrary Generator

  • 81150A-001 One output channel for 81150A
  • R-51B-001-Z Return to Keysight Warranty - 3 years

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

配置

81150A-001 One output channel for 81150A
81150A-002 Two output channels for 81150A
81150A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
81150A-DOC Documentation
81150A-PAT Pattern Generator License for 81150A
81150A-SCD Standard Calibration Document
81150A-Z54 Z540.3 Calibration Documents
81110A-1CP Rackmount and handle kit
81134A-PLG Continental European power cord - ONLY FOR EU DISTR W MULT PWR CORD STANDARDS
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01
  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02
  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03
  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox

请与是德联系,了解选项定价。

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Warranty Assurance Plan - RTK - 2 add'l years (Total 5 years)

请与是德联系,了解选项定价。

相关软件产品

  • 33502A BenchLink Waveform Builder Pro Software 33503A BenchLink Waveform Builder Pro 软件 

    33503A BenchLink Waveform Builder Pro 软件

    BenchLink Waveform Builder Pro 软件无需进行繁琐的编程,即可快速、轻松地定制波形。

  • Command Expert Software Command Expert 软件 

    Command Expert 软件

    • 无需编程即可查找和执行命令
    • 使用 C#、VB.NET、C/C++、MATLAB、Python 和 Excel VBA 创建命令序列代码
    • 使用插件在 Excel、MATLAB、Python、VEE、SystemVue、LabVIEW 和 Visual Studio 中轻松执行仪器控制

相关产品和解决方案

  • no image available 适用于 BERT 和脉冲码型发生器的应用程序 

    适用于 BERT 和脉冲码型发生器的应用程序

    • 高速数字计算和背板测试
    • 光收发信机测试解决方案
    • 研发和制造用解决方案
    • 用于一致性测试和表征的自动化测试软件
    • PCIe、USB、DisplayPort、MIPI 等

  • Vehicle Protocol Tester Series 1000 with the VPT1000 PC software N5479A 汽车协议测试仪系列1000(VPT1000) [已淘汰] 

    N5479A 汽车协议测试仪系列1000(VPT1000) [已淘汰]

    The VPT1000 is the industry-leading analyzer for FlexRay and offers the fastest insight into the protocol. With reliable data capture and superior analysis and visualization capabilities, you can bring your product to market with highest quality.

  • InfiniiVision 7000 系列台式 混合信号与数字存储示波器 (共14个型号) [已停产] 

    InfiniiVision 7000 系列台式 混合信号与数字存储示波器 (共14个型号) [已停产]

    null

  • PCI Express ® 3.0 Receiver 精确的 PCI Express® 接收机表征 

    精确的 PCI Express® 接收机表征

    PCIe,PCI Express,接收机测试,接收机表征,链路均衡,BERT,J-BERT,16G,Gen3,Gen4

  • no image available 函数发生器 / 任意波形发生器 

    函数发生器 / 任意波形发生器

    美国测试测量仪器制造商,是德提供种类繁多,丰富功能的函数信号发生器。通过是德官网,您可以了解函数发生器的设计,函数发生器的原理和使用方法,比较选择最适合您的函数信号发生器。