这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

4073B Ultra Advanced Parametric Tester

产品状态: 已停产 | 尚提供支持
此产品已经停产

该产品的可替代产品:

主要特性与技术指标

General Features

  • Supports up to 2xHPSMU, up to 2xHRSMU, and up to 8 total SMUs
  • Low-leakage switching matrix, customizable from 12 to 48 fully-guarded Kelvin outputs
  • High-frequency switching matrix with integrated pulse generator control
  • 8 auxiliary inputs and 48 extended path inputs for support of external instruments

Measurement Capabilities

  • 2 microvolt and 1 femtoamp measurement resolution (HRSMU)
  • +/- 200 Volts and +/- 1 Amp output capability (HPSMU)
  • 1 kHz to 2 MHz capacitance frequency measurement range (HSCMU)
  • +/- 1.6 Amp ground unit (GNDU)