这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

B1500A-015 1.5m cable length (for mainframe bundled cables and for package options)
B1500A-030 3m cable length (for mainframe bundled cables and for package options)
B1500A-050 50Hz Line Frequency
B1500A-060 60Hz Line Frequency
B1500A-1CM Rack Mount Kit for B1500 Series
B1500A-281 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 1.5m cable
B1500A-282 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 3.0m cable
B1500A-283 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 1.5m cable
B1500A-284 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 3.0m cable
B1500A-A00 Standard Pack 0 - Empty Package for Custom Solution (No module is included.)
B1500A-A01 Standard Pack 1 -Standard Package (Mid PWR unit 4ea, Cables)
B1500A-A02 Standard Pack 2 -High Resolution Package (High Resolution unit 4ea, Cables)
B1500A-A03 Standard Pack 3 -High Power Package(High PWR unit 2ea, Mid PWR unit 2ea, Cables)
B1500A-A04 Standard Pack 4 - Flash Pack(Mid PWR unit 2ea, Hi-Res unit 2ea, PG, Accessories)
B1500A-A10
Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables 

Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables

B1500A-A10
  • 4-quadrant source and measurement for accurate IV characterization down to fA
  • Measurement range 0.1 fA - 1 A / 0.5 µV - 200 V
  • Spot, sweep, pulse and sampling measurement capabilities
  • QS-CV measurement with leak current compensation
B1500A-A11 Add-on Package - Mid Power Source Monitor Unit (B1511B) 1ea, Cables
B1500A-A17 Add-on Package - High Resolution Source Monitor Unit (B1517A) 1ea, Cables
B1500A-A1A
Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box 

Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box

B1500A-A1A
  • A wide pulse range up to 30 V / 1 A (0.1 A DC)
  • Pulse width down to 50 µs with 2 μs resolution (10 times faster pulse than other SMUs of B1500A)
  • Oscilloscope view is supported to confidently verify the pulsed measurement setup and optimize its parameters quickly and easily
     
B1500A-A1B Add-on Package - B1514A Medium current source/monitor unit 2ea w/ connection box
B1500A-A20
Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea 

Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea

B1500A-A20
  • Multi frequency AC impedance measurement capability for CV, C-t and C-f measurement
  • Frequency range from 1 kHz to 5 MHz
  • 25 V built-in DC bias and 100 V DC bias with SMU and SCUU Easy and fast yet accurate IV and CV measurements by the SCUU
B1500A-A25
Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables 

Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables

B1500A-A25
  • High voltage output up to ±40 V applicable for non-volatile memory evaluations
  • Two-level and three-level pulse capability is supported by each channel
  • Flexible arbitrary waveform generation with 10 ns resolution
  • Two channels per modules
B1500A-A28 Add-on Package - Atto Sense Unit 1ea for High Resolution Source Monitor Unit
B1500A-A29 Add-on Package - Atto Sense Unit 1ea, for Mid Power Source Monitor Unit (B1511B)
B1500A-A30 Add-on Package - B1530A 1ea, Remote Sense Unit 2ea, Cables
B1500A-A31 Add-on Package - B1530A 1ea, Connector Adaptor, Remote Sense Unit 2ea, Cables
B1500A-A3P Add-on Package - Probe cable kit for B1530A(8 probe cables. B1530A not included)
B1500A-A5F Add-on Pack - Test Fixture for packaged device (16442B 1ea)
B1500A-A6J ANSI Z540-1-1994 Calibration
B1500A-ABA English Documentation
B1500A-ABJ Japanese Documentation
B1500A-DR1 Replace a built-in DVD-R drive with a read-only DVD drive
B1500A-UK6 Commercial calibration certificate with test data
B1510A-FG High Power Source/Monitor Unit Module for B1500
B1511B-FG Medium Power Source/Monitor Unit Module (B1511B)
B1514A-FG Medium Current Source Monitor Unit
B1517A-ATO High Resolution Source/Monitor Unit Module for B1500
B1520A-FG Multi Frequency Capacitance Measurement Unit Module for B1500
B1525A-FG High Voltage Semiconductor Pulse Generator Unit Module for B1500
B1530A-001 0.6m/2.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-002 3m Cable between WGFMU and RSU (2ea)
B1530A-003 5m Cable between WGFMU and RSU (2ea)
B1530A-004 0.6m/4.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-005 1.5m Cable between WGFMU and RSU (2ea)
B1530A-0KN Self-paced Sample Program Learning Kit for B1530A WGFMU
B1530A-ATO Waveform Generator / Fast Measurement Unit. Including 2 RSU for each channel.
N1255A-ATO 2 Channel connection box for B1514A Medium Current Source/Monitor unit

请与是德联系,了解选项定价。

PS-S20-01 Recommended Startup assistance, daily
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

请与是德联系,了解选项定价。

相关软件产品

  • no image available EasyEXPERT group+ 器件表征软件 

    EasyEXPERT group+ 器件表征软件

    • EasyEXPERT group+ 可以在用户 PC 或 B150x 主机 PC 上运行
    • 多种测量模式和特性有助于实现快速的测量设置、执行和分析
    • 可以从上一代 EasyEXPERT/Desktop EasyEXPERT 软件升级获得

相关产品和解决方案

  • B1500A 半导体器件分析仪 B1500A 半导体器件参数分析仪/半导体表征系统主机 

    B1500A 半导体器件参数分析仪/半导体表征系统主机

    • 测量模块可升级至 10 插槽配置
    • EasyEXPERT group+ 软件在嵌入式 Windows 7 中运行
    • 数百种测量程序库在需要时即可使用
    • 15 英寸触摸屏支持您在器件表征时采取直观的操作、分析与探测
       

  • B1505A B1505A 功率器件分析仪/曲线追踪仪 

    B1505A 功率器件分析仪/曲线追踪仪

    • 在各种条件下执行精密测试(1500 A、10 kV、Sub-pA、10 μs、μΩ、-50 ℃ 至 +250 ℃)
    • 广泛的器件测量功能(Qg、Rg、Ciss、Coss、Crss)
    • 改进的效率(自动测试、安全环境、封装被测器件和晶圆上)
    • 可升级和可扩展的体系结构

  • 4156C 4156C 精密半导体参数分析仪 [已淘汰] 

    4156C 精密半导体参数分析仪 [已淘汰]

    除了 4155C,Keysight 4156C 也可提供适用于先进器件表征的高精度实验室用台式解决方案。

  • 4155C 4155C 半导体参数分析仪 [已淘汰] 

    4155C 半导体参数分析仪 [已淘汰]

    Keysight 4155C 提供全包式仪器解决方案,可轻松执行各种参数测试。它是一款经济高效、精确、适用于先进器件表征的实验室用台式解决方案。

  • no image available 模块化 SMU 系列(E5270B、E5260A、E5262A 和 E5263A) 

    模块化 SMU 系列(E5270B、E5260A、E5262A 和 E5263A)

    灵活的产品系列与解决方案可对半导体器件进行精确的参数测量,并对元器件进行高速测试(E5260A、E5262A、E5263A 和 E5270B)

  • E5260A 8-Slot High Speed Measurement Mainframe E5260A IV 分析仪 / 8 插槽精密型测量主机 

    E5260A IV 分析仪 / 8 插槽精密型测量主机

    • 完整的 IV 表征解决方案
    • 最小 5 pA 的小电流测量性能
    • 多达 8 个插槽的模块化体系结构可配置、可升级
    • 图形用户界面的 EasyEXPERT group+ 表征软件

  • no image available 低泄漏开关矩阵系列(B2200A/B2201A/E5250A) 

    低泄漏开关矩阵系列(B2200A/B2201A/E5250A)

    低泄漏开关主机解决方案位于半导体参数分析仪与晶圆之间,可自动执行表征测试,降低测试成本(B2200A、B2201A 和 E5250A)。

  • E5262A 2-Channel Source Monitor Unit E5262A 2 通道 IV 分析仪/电源监测单元(两个中等功率 SMU) 

    E5262A 2 通道 IV 分析仪/电源监测单元(两个中等功率 SMU)

    • 低成本 IV 表征解决方案
    • 最小 5 pA 的小电流测量性能
    • 包含两台中等功率 SMU(MPSMU)的预装配置
    • 在您的 PC 上可以提供图形用户界面(GUI)的 EasyEXPERT group+ 表征软件

  • E5263A 2-Channel Source Monitor Unit E5263A 2 通道 IV 分析仪 / 电源监测单元(大功率 SMU 和中等功率 SMU) 

    E5263A 2 通道 IV 分析仪 / 电源监测单元(大功率 SMU 和中等功率 SMU)

    • 低成本 IV 表征解决方案
    • 最小 5 pA 的小电流测量性能
    • 包含大功率 SMU 和中等功率 SMU 的预安装配置
    • 在您的 PC 上可以提供图形用户界面(GUI)的 EasyEXPERT group+ 表征软件

  • no image available 电源/测量单元 

    电源/测量单元

  • E5270B 8-Slot Precision Measurement Mainframe E5270B 精密型 IV 分析仪 / 8 插槽精密型测量主机 

    E5270B 精密型 IV 分析仪 / 8 插槽精密型测量主机

    • 完整的 IV 表征解决方案
    • 最小 0.1 fA 的小电流测量性能
    • 多达 8 个插槽的模块化体系结构可配置、可升级
    • 在您的 PC 上可以提供图形用户界面(GUI)的 EasyEXPERT group+ 表征软件