这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

相关产品和解决方案

  • 82350B Product Photograph 82350B PCI高性能GPIB接口卡 [已停产] 

    82350B PCI高性能GPIB接口卡 [已停产]

    82350B是一种面向基于PCI接口的电脑的低成本、高性能 IEEE-488接口。

  • Agilent VEE Student 8.5 W1141B-STU Keysight VEE Student 8.5 [已停产] 

    W1141B-STU Keysight VEE Student 8.5 [已停产]

    Keysight Student 8.5 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • Agilent VEE Express 8.5 W1141B-EXP Keysight VEE Express 8.5 [已停产] 

    W1141B-EXP Keysight VEE Express 8.5 [已停产]

    Keysight VEE Express 8.5 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • Agilent VEE Pro 8.5 Keysight VEE Pro 8.5 [已停产] 

    Keysight VEE Pro 8.5 [已停产]

    Keysight VEE Pro 8.5 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • Agilent VEE Express 8.0 Keysight VEE Express 8.0 [已淘汰] 

    Keysight VEE Express 8.0 [已淘汰]

    Keysight VEE Express 8.0作为Keysight VEE Pro 8.0的一个组成部分,是为使用Keysight USB设备(包括Keysight U2300A和U2700A系列USB设备)进行自动数据采集和分析而设计的。

  • VEE Pro 8.0 Keysight VEE Pro 8.0 [已淘汰] 

    Keysight VEE Pro 8.0 [已淘汰]

    Keysight VEE Pro 8.0 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • no image available W1140A 带有测试自动化功能的测试与测量工具箱 2.1 [已淘汰] 

    W1140A 带有测试自动化功能的测试与测量工具箱 2.1 [已淘汰]

    带有测试自动化功能的测试与测量工具箱 2.1

  • T&M Toolkit 2.0 with Test Automation T&M Toolkit 2.0 with Test Automation [已淘汰] 

    T&M Toolkit 2.0 with Test Automation [已淘汰]

    T&M Toolkit 2.0 is a set of test and measurement tools and components that extends Microsoft® Visual Studio® .NET development environment.