这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E1964A GPRS 移动设备测试应用软件

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

相关产品和解决方案

  • E6701C 实验室应用软件 E6701C GSM/GPRS 和EGPRS (EDGE) 实验室应用软件 [已淘汰] 

    E6701C GSM/GPRS 和EGPRS (EDGE) 实验室应用软件 [已淘汰]

    把移动设备更多地用于复杂的通信、定位和娱乐应用。

  • E6561A Product Photograph E6561A GSM/GPRS Wireless Test Manager [已淘汰] 

    E6561A GSM/GPRS Wireless Test Manager [已淘汰]

    The E6561A wireless test manager is a powerful, flexible, all-in-one test system software application for Windows® PCs that makes automated test development and support easier than ever.

  • E6568A W-CDMA/GSM/GPRS Wireless Test Manager E6568A W-CDMA/GSM/GPRS Wireless Test Manager [已淘汰] 

    E6568A W-CDMA/GSM/GPRS Wireless Test Manager [已淘汰]

    The E6568A combines the tests supported in the E6561A (GSM/GPRS) and the E6562A (W-CDMA) into a single wireless test manager.

  • E6701B Product Photograph E6701B GPRS Lab Application [已淘汰] 

    E6701B GPRS Lab Application [已淘汰]

    The Keysight E6701B GPRS lab application for the 8960 Series 10 wireless communications test set provides end-to-end connectivity testing and verification of real-life application scenarios to validate new wireless device designs quickly and accurately. This lab application, designed specifically...

  • E1968A GSM/GPRS手机测试软件 E1968A GSM/GPRS/EGPRS 手机测试应用软件 [已停产] 

    E1968A GSM/GPRS/EGPRS 手机测试应用软件 [已停产]

    E5515C-8960提供的E1968A GSM/GPRS手机测试软件实现了关键功能,可以检验GSM、GPRS和EGPRS移动设备的性能。