这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

43961A RF Impedance Test Kit

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight 43961A RF Impedance Test Kit provides the capability to measure impedance parameters of 1-port devices with the 4395A Option 010 (100 kHz to 500 MHz ) or the 4396B Option 010 ( 100kHz to 1. 8Ghz ). The test port or the 43961A is a 7-mm connector and can be used with the 16191A,16192A, or 16193A test fixure. The 43961A includes open/short/load calibration standards , and the test fixures such as 16192A are optional.