这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

16006A Pin-Type Leads

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

Discontinuance Notice: This product has been discontinued as of May 1, 2006. End of support life for this product will be May 1, 2011.

What is the replacement of the discontinued fixtures/accessories for LCR meters/Impedance Analyzer?

The 16006A is designed for press-on contact measurements such as printed board conductivity or through-hole measurements. The probe tip is a voltage terminal and the outer conductor is a current terminal. The probe tip is spring-loaded, so that both terminals firmly contact the DUT.