这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

34171A Digital Multimeter Input Terminal Connector Block

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

描述

The Keysight 34171A DMM input terminal connector block is a set of two connectors which provide a convenient and reliable method to connect wires to all five input terminals. Terminals are made of low-thermal copper alloys to minimize thermally-induced voltages caused by dissimilar metals. For minimum thermal offset voltages, use unplated copper wire of the same gauge for all connections.

The Keysight 34171A is compatible with the Keysight 34401A DMM.

  • Wire Size: 18 gauge or smaller recommended
  • Wire Type: Unplated copper recommended
  • Maximum Voltage: 1000 V
  • Terminals: Low-thermal copper alloys
  • Termination: Five shrouded banana plugs
  • Safety: Meets or exceeds IEC 1010-2-031
  • Quantity: 2