这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

E4417A-002 Parallel rear panel sensor input connectors and front panel reference calibrator connector
E4417A-003 Parallel rear panel sensor input connectors and rear panel reference calibrator connector
E4417A-004 Delete power sensor cable
E4417A-005 Include power sensor cable, E9288A length 5-ft (1.5m)
E4417A-0B1 English language user and installation guide; printed
E4417A-0B3 English language service manual, printed
E4417A-0BF English language programming guide
E4417A-0BK English language user and programming guide, printed
E4417A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E4417A-908 Rackmount kit (one Instrument)
E4417A-909 Rackmount kit (two instruments)
E4417A-A6J ANSI Z540-1-1994 Calibration
E4417A-ABJ Japan - Japanese user guide and English programming guide, printed
E4417A-E01 Bundle of a E4417A, two E4413A and transit case
E4417A-E02 Bundle of a E4417A and two E9327A
34131A
Transit case for half-rack 2U high instruments (e.g., 34401A) 

Transit case for half-rack 2U high instruments (e.g., 34401A)

34131A
Transit Case 34131A Transit case for half-rack 2U high instruments (e.g., 34401A)
34141A Yellow soft carry/operating case
34161A
Accessory pouch for 34401A, 33120/250A, 34970A, 53131A, etc. 

Accessory pouch for 34401A, 33120/250A, 34970A, 53131A, etc.

34161A
Keysight 34161A Cordura 附件袋安装在 Keysight 34401A 和 34420A 万用表及 34970A 数据采集/开关单元的顶部。
E9288A
Sensor cable 1.5m/5ft (E9288A) 

Sensor cable 1.5m/5ft (E9288A)

E9288A
The E9288A power sensor cable (blue) must be used with the E9320 family of peak and average power sensors, and is also compatible with all 8480 and E-series sensors.
E9288B
Sensor cable 3m/10ft (E9288B) 

Sensor cable 3m/10ft (E9288B)

E9288B
Power sensor, length 10-ft (3m)
E9288C
Sensor cable 10m/31ft (E9288C) 

Sensor cable 10m/31ft (E9288C)

E9288C
Power sensor, length 31-ft (10m)

请与是德联系,了解选项定价。

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

请与是德联系,了解选项定价。

相关软件产品

  • Command Expert Software Command Expert 软件 

    Command Expert 软件

    • 无需编程即可查找和执行命令
    • 使用 C#、VB.NET、C/C++、MATLAB、Python 和 Excel VBA 创建命令序列代码
    • 使用插件在 Excel、MATLAB、Python、VEE、SystemVue、LabVIEW 和 Visual Studio 中轻松执行仪器控制

相关产品和解决方案

  • no image available E9320峰值和平均值功率传感器 

    E9320峰值和平均值功率传感器

    E9320峰值和平均值功率传感器

  • no image available E9300平均功率传感器 

    E9300平均功率传感器

    E系列E9300平均功率传感器与EPM以及EPM-P系列功率计协同使用,工作环境为9 kHz至24 GHz、-60至+44 dBm。

  • no image available E441XA 连续波功率传感器 

    E441XA 连续波功率传感器

    null

  • no image available 8480系列功率传感器 

    8480系列功率传感器

    8480系列功率传感器与EPM 、EPM-P和P系列功率计,以及 E1416A VXI 功率计相兼容,率范围从100 kHz到110 GHz,动态范围–70至+44 dBm

  • E4417A-K01 EPM-P Series Dual-Channel Power Meters Option K01 E4417A-K01 EPM-P 系列双通道功率计选件 K01 

    E4417A-K01 EPM-P 系列双通道功率计选件 K01

    电池选件(K01)可支持用户在无法方便使用交流电源的工作环境下使用 E4417A 功率计。

  • no image available 测试数据管理 

    测试数据管理

    测试数据和结果的结构化存储可让您轻松访问数据,以作进一步分析和报告…

  • no image available 测试代码开发 

    测试代码开发

    为自动化工程设计和制造测试系统提供软件开发......

  • E9287A Spare Battery E9287A 备用电池 [已停产] 

    E9287A 备用电池 [已停产]

    用于 EPM 功率计的备用电池组