这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E7476A W-CDMA 驱动测试系统

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

描述

The E7476A W-CDMA Drive-Test System enables wireless service providers and network equipment manufacturers to turn-up their W-CDMA networks faster and to optimize network performance while minimizing the time and effort required to do so. The E7476A W-CDMA receiver-based drive test solution provides key contributions for allowing you to be the first to market with your 3G solutions. These contributions include the following:

  • Provides a receiver-based solution, independent of the network, to aid in finding network problems quickly
  • Provides automatic software alarm capability to aid in detecting network problems as they occur
  • Provides a portable and rugged receiver for easy network deployment, including the ability to perform drive test functionality in pedestrian settings as found in large metropolitan areas
  • Utilizes a scalable drive test platform architecture that allows the addition of up to four digital receivers, supports expansion to support up to four 3G W-CDMA phones when available, and provides evolving platform solutions as the network matures. Using the scalable and evolving drive test platform protects your customer's initial drive test investment
  • Builds upon Keysight's proven 2G drive test solutions while evolving the existing platform to meet the growing needs of our 3G customers and their applications
  • Provides a cross technology capability that allows current second generation providers (GSM and IS-95) to migrate to third generation technologies without having to purchase entirely new optimization tools. Once again, purchasing Keysight's drive test solutions protects your customer's initial investment