E9304A E 系列平均功率传感器
出售方: |
---|
E9304A-0B1 | English language operating and service guide, printed |
E9304A-1A7 | Calibration + Uncertainties + Guardbanding (Not Accredited) |
E9304A-A6J | ANSI Z540-1-1994 Calibration |
E9304A-ABJ | Japan - Japanese operating and service guide, printed |
E9304A-H18 | Frequency range 9 kHz to 18 GHz, -60 to +20 dBm |
E9304A-H19 | Frequency range 9 kHz to 18 GHz, -50 to +30 dBm |
E9304A-H20 | Frequency range 9 KHz to 18 GHz, -60 to +20dBm, APC 3.5mm |
E9304A-H84 | Avr pwr, 9KHz-18GHz, -60 To +20dBm, N-type, std lab cal at specified frequencies |
E9300A-CD1 | Documentation Optical Disk |
请与是德联系,了解选项定价。
R-50C-011-3 | Calibration Plan - Return to Keysight - 3 years |
R-50C-011-5 | Calibration Plan - Return to Keysight - 5 years |
R-50C-011-MU-3 | Keysight Calibration + Uncertainties - 3 years |
R-50C-011-MU-5 | Keysight Calibration + Uncertainties - 5 years |
R-50C-016-3 | Keysight Calibration + Uncertainties + Guardbanding - 3 years |
R-50C-016-5 | Keysight Calibration + Uncertainties + Guardbanding - 5 years |
R-50C-021-3 | ANSI Z540-1-1994 Calibration - 3 years |
R-50C-021-5 | ANSI Z540-1-1994 Calibration - 5 years |
R-51B-001-5Z | Extended Warranty - Return to Keysight - 5 years |
请与是德联系,了解选项定价。