这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

基本配置价格 US$ 2,816

典型配置  

典型配置

E9300H Power Sensor-Average, 10 MHz to 18 GHz, -50 to +30 dBm

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

缩小范围

按内容类型

1-25 / 26

排序:
E9300A Option H24 User's and Service Guide Supplement
The Keysight E9300A Option H24 replaces the Type-N RF Input connector with a 3.5 mm connector.

用户手册 2018-04-16

PDF PDF 111 KB
E9300A Option H25 User's and Service Guide Supplement
The Keysight E9300A Option H25 replaces the Type-N RF input connector of the standard E9300A with a 3.5 mm connector.

用户手册 2018-04-16

PDF PDF 459 KB
N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet
This documents describe in the details the product specification and features for N1913A and N1914A.

产品资料 2018-03-29

E9300 E-Series Power Sensors Operating and Service Guide
The Keysight E9300 E-Series power sensors Operating and Service Guide is for use with the E9300 series power sensors.

运行手册 2018-03-23

Practices to Optimize Power Meter/Sensor Speed for Shorter Test Time - Application Note
This application note describes some useful tips on how to effectively minimize test times while obtaining power measurements.

应用说明 2017-12-01

PDF PDF 879 KB
是德科技功率计和功率传感器了解用于射频和微波测量的最新功率计和功率传感器
是德科技功率计和功率传感器了解用于射频和微波测量的最新功率计和功率传感器

选型指南 2017-11-23

E4416A/E4417A EPM-P Series Power Meters and E-Series E9320 Peak and Average Power Sensors
This data sheet covers the specifications for the E4416A/E4417A EPM-P series power meters and the E-series E9320 peak and average power sensors.

产品资料 2017-09-21

Average Power Sensor Measurement Uncertainty Calculator - Application Note
Measurement Uncertainty Calculator for the Average Power Sensors (N8481A, N8482A, N8485A, N8481A-CFT, N8482A-CFT, N8485A-CFT, 8481D, 8485D, 8487D, R8486D, Q8486D, E4412A, E4413A, E9300A, E9301A, E9304A, E9300B, E9301B, E9300H, E9301H)

应用说明 2017-09-08

XLS XLS 78 KB
E9300H E-Series Average Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the E9300H E-Series Average Power Sensor.

技术总览 2015-02-13

ZIP ZIP 226 KB
E9300H E-Series Average Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the E9300H E-Series Average Power Sensor.

技术总览 2015-02-13

PDF PDF 47 KB
Tips for Querying CW and Average Power Without Compromising Measurement Accuracy - Application Brief
This application brief demonstrates the capabilities Keysight power meters and power sensors have for measuring CW and average power signals.

应用说明 2013-07-02

PDF PDF 562 KB
Power Meter/Sensor (PMPS) Product SCPI Application Tool - Application Note
PMPS Product SCPI Application Tool is a powerful software consists of customer application use case, product features and detail programming SCPI commands. All this information was compiled as specific document for customer reference and product application educational tool. The application document will provide a basic measurement explanation, product’s test methodology and related SCPI commands (in sequence). This will greatly save the engineers’ time and resource in the development stage.

应用说明 2013-06-24

ZIP ZIP 2.97 MB
功率计和功率传感器

手册 2012-08-01

PDF PDF 2.35 MB
射频和微波功率测量的基本原理(AN 1449)
是德射频和微波功率测量的基本原理,应用指南(AN 1449-1/2/3/4)。

应用说明 2012-07-03

7 Practices to Prevent Damaging Power Meter Power Sensors - Application Note
Mishandling of power meter power sensor will caused the malfunction of these instrument. Practices to protect power meter power sensor from faulty is to prolong the life span of these instruments.

应用说明 2011-09-30

PDF PDF 479 KB
Seven Practices to Prevent Damaging Power Meters and Power Sensors - Technical Overview
Knowing the proper usage and precautions for power sensors and meters would spare you inconvenience and downtime required for repair. This paper outlines seven practices for keeping your power sensors in good shape.

技术总览 2010-02-04

4 Steps for Making Better Power Measurements (AN 64-4D) - Application Note
Before selecting a power meter and associated sensors, make sure that you have taken the 4 steps detailed in this note, which influence the accuracy, economy and technical match to your application.

应用说明 2006-04-26

EPM-P Series Product Overview
Keysight EPM-P series single- and dual-channel power meters Keysight E9320 family of peak and average power sensors

技术总览 2004-02-27

E9300 E-Series Product Overview

产品资料 2004-02-27

EPM Series Brochure

手册 2004-02-27

PDF PDF 564 KB
PSA系列频谱分析仪
PSA系列频谱分析仪

应用说明 2004-02-20

pdf pdf 906 Bytes
移动通信直流源
移动通信直流源

应用说明 2004-02-20

pdf pdf 470 Bytes
cdma2000 基站的设计和测试(AN 1357)
本应用指南介绍了基站物理层设计和测量问题。

应用说明 2003-02-25

Designing and Testing cdma2000 Mobile Stations - Application Note 1358
One of the proposals for the IMT-2000 requirements for a 3G global wireless communications system is cdma2000. This application note describes mobile station design and measurement issues at the physical layer (layer 1) that may be different between cdma2000 and cdmaOne.

应用说明 2003-01-13

Choosing the Right Power Meter and Sensor - Application Note
This product note outlines applications considerations and the newest sensor technologies. It also reviews the families of thermocouple, diode and two-path, diode-attenuator-diode sensors.

应用说明 2000-10-01

1 2 下一页