这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E7475A 基于 GSM 的驱动测试系统

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

主要特性与技术指标

  • Wireless network optimization
  • Site selection and evaluation
  • Network performance characterization
  • Troubleshooting
  • Interference management
  • Flexible alerts and alarms
  • Real Time mapping option
  • Multi-format export capabilities
  • Indoor and Outdoor navigation options
  • Laptop and GPS or Travel Pilot support for outdoor
  • Carry pack and touch-tablet options for indoor

描述

A critical measure of the quality of a wireless network is the performance of the air interface. To understand how well service is delivered to subscribers you must characterize the performance of your network as a function of location. The E7475A GSM-based drive test system collects RF measurement and call performance data versus location. It can be configured for both indoor and outdoor measurements for E-GSM900, DCS1800, GSM1900 and GSM-R networks. Up to four digital receivers and test mobile phones can be integrated in a single Windows® software user interface.

Windows95, Windows98, and Windows NT is a U.S. registered trademark of Microsoft Corporation