GSM service providers and mobile phone repair organizations face the challenge of servicing a rapidly growing industry. Worldwide, the number of GSM mobile phones in use has increased dramatically and so has the need for mobile phone service and repair. To accommodate this need, more repair tasks are being delegated to local service centers. A key part of this new repair strategy is equipping remote service centers with test sets that are accurate, versatile, easy-to-use, and affordable. Keysight Technologies provides a solution designed expressly for distributed servicing of GSM mobile phones. The Keysight E6392A GSM mobile station test set combines just the right amount of functionality with good performance and a low price. With this new test set, service technicians have the ability not only to check the overall functionality of a mobile phone, but also to make mechanical and module-level repairs. Mobile phone repair organizations can decrease equipment spending while increasing the repair capability and effectiveness of their service networks.
- Covers both GSM and DCS1800 frequencies
- Accurate, reliable troubleshooting
- Adjustment capabilities after repair
- Load and store test plans quickly on PCMCIA cards
- Firmware easily upgradable from the web or PCMCIA card
- Accessories, including cables and fixtures
- Complementary solution to our high-end MS repair test set
- Versatility and performance at a great low price!