Features
- Real-time execution trace available
- No need to run any debug code on the target system
- Provides a window into the processor´s cache that is unavailable by analyzing the controller´s external bus
- Refer to the data sheet for more information
The Keysight Trace Port Analyzer connects to a dedicated trace port on the target microprocessor...