这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

该产品的可替代产品:

1CM007A
Rackmount Flange Kit 88.1mm H (2U) - Brackets, Lock Link for Side-by-Side Mount 

Rackmount Flange Kit 88.1mm H (2U) - Brackets, Lock Link for Side-by-Side Mount

1CM007A
Brackets, lock link for side-by-side mount
34131A
运输箱 

运输箱

34131A
Transit Case 34131A Transit case for half-rack 2U high instruments (e.g., 34401A)
34161A
34161A 附件袋 

34161A 附件袋

34161A
Keysight 34161A Cordura 附件袋安装在 Keysight 34401A 和 34420A 万用表及 34970A 数据采集/开关单元的顶部。

相关产品和解决方案

  • E4419B-001 EPM Series Dual-Channel Power Meter Option 001 E4419B-001 EPM Series Dual-Channel Power Meter Option 001 [已停产] 

    E4419B-001 EPM Series Dual-Channel Power Meter Option 001 [已停产]

    Mains power and Internal rechargeable battery

  • no image available E9300平均功率传感器 

    E9300平均功率传感器

    E系列E9300平均功率传感器与EPM以及EPM-P系列功率计协同使用,工作环境为9 kHz至24 GHz、-60至+44 dBm。

  • no image available E441XA 连续波功率传感器 

    E441XA 连续波功率传感器

    null

  • no image available 8480系列功率传感器 

    8480系列功率传感器

    8480系列功率传感器与EPM 、EPM-P和P系列功率计,以及 E1416A VXI 功率计相兼容,率范围从100 kHz到110 GHz,动态范围–70至+44 dBm

  • E9287A Spare Battery E9287A 备用电池 [已淘汰] 

    E9287A 备用电池 [已淘汰]

    用于 EPM 功率计的备用电池组