这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E2487C Analysis Probe for Intel Celeron™, Pentium® II, III, and Pentium II, III, Xeon™

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

相关产品和解决方案

  • E2492E Product Photograph E2492E probe adapter for Celeron™ processors [已淘汰] 

    E2492E probe adapter for Celeron™ processors [已淘汰]

    The Keysight Technologies E2492E 370 pin PGA probe adapter provides a convenient way to connect...

  • E2492B E2492B Interposer Probe Adapter [已淘汰] 

    E2492B Interposer Probe Adapter [已淘汰]

    The Keysight E2492B SC 242 (slot 1) probe adapter provides a convenient way to connect a Keysight E2487C analysis probe to a Pentium II or Pentium III processor.

  • E2494S Product Photograph E2494S Analysis Probe for the Pentium® II Mobile... [已淘汰] 

    E2494S Analysis Probe for the Pentium® II Mobile... [已淘汰]

    The Keysight E2494S includes the Probe Adapter (E2494A) and Analysis Probe (E2487C) which link to the 16700A or 16702A...

  • E2492C Product Photograph E2492C Interposer Probe Adapter [已淘汰] 

    E2492C Interposer Probe Adapter [已淘汰]

    The Keysight E2492C SC 330 (slot 2) probe adapter provides a convenient way to connect the Keysight E2487C analysis probe to a Pentium® II or III Xeon™ processor.