这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E2451A Ethernet Preprocessor Interface

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

主要特性与技术指标

Features

  • Selects the origin of the data going to the logic analyzer or the network
  • You can cause a network collision for use in testing the response of other devices on the network
  • Connects to the network through a standard AUI 15 pin connector that provides 12 V-dc at 420 mA and 3 twisted pair signals
  • LEDs indicate receive, transmit and collision activity