这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E1752A VXI 脉冲分布式放大器

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight E1752A pulse distribution amplifier is a C-size, 1-slot, register-based VXI module that provides up to six buffered outputs for distributing standard clock and other signals in laboratory, factory, and general ATE environments, where key requirements are: broadband sinewave or pulse buffering/distribution; distribution of precise clock frequencies; distribution of precise 1 pps timing pulses; high isolation/low crosstalk between output channels; no level adjustments; preservation of input phase and frequency characteristics with changing environment (temperature, humidity, etc.); and channel fault alarm.

Note: This product will be discontinued effective June 1, 2000.

 

 

  • Precision clock and 1 pps timing pulse distribution
  • Broadband distribution of sinewave signal and pulse trains
  • High port-to-port isolation to minimize system crosstalk
  • Visual channel-status indicators for fast and easy input and identification of individual input and output channel health
  • Built-in AGC for better phase stability and quick setup (no level adjustments)