E1420B E1420B 高性能通用计数器
出售方: |
---|
E1420B-000 | Standard VXI CLK10 Timebase |
E1420B-010 | TCXO Time Base. High stability temperature compensated crystal oscillator |
E1420B-030 | UHF Input Channel, 2.5 GHz |
E1420B-040 | High Throughput/Shared RAM |
E1420B-200 | Standard 2 input channels |
E1420B-FRMK | Factory refurbished product |
E1420B-H01 | 10MHz Timebase always connected to front panel, external input not allowed |
E1420B-MEM | Standard memory |
请与是德联系,了解选项定价。
R-50C-011-3 | Calibration Plan - Return to Keysight - 3 years |
R-50C-011-5 | Calibration Plan - Return to Keysight - 5 years |
R-50C-021-3 | ANSI Z540-1-1994 Calibration - 3 years |
R-50C-021-5 | ANSI Z540-1-1994 Calibration - 5 years |
R-51B-001-5CC | Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only |
R-55A-001-3CC | KeysightCare Assured - Extend to 3 years |
R-55A-001-5CC | KeysightCare Assured - Extend to 5 years (includes Return to Keysight Extended Warranty) |
请与是德联系,了解选项定价。