这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E1399A Register-Based Breadboard

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight E1399A is a B-size, 1-slot, register-based VXI breadboard. It contains built-in register-based interfaces, including Programmable Array Logic ICs among other ICs. The majority of PC board space is available for your custom circuitry.

  • 1-Slot, B-size, register based
  • Reduces design time with the register-based interface
  • Contains 16 buffered data lines
  • Provides a 16-bit register-based interface
  • Includes P1 connector only
  • Provides 8-bit module status/control registers