The Keysight 974A high accuracy handheld multimeter gives you 4 1/2 digits with a 49,999 count full scale, and basic dc accuracy of 0.05% for all ranges. It also offers true rms, 100 kHz frequency response, dBm/relative dBm readings and ac+dc readings to accurately measure nonsinusoidal waveforms.
- Accuracy: 0.05% for dcV, 0.5% for acV, 0.06% for ohms
- Includes true rms ac response, ac+dc, dB and dBm
- 100 kHz frequency response
- 4 1/2 digit display and the accuracy to back it up
Learn about available Keysight Digital Multimeter (DMM).