这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

974A High Accuracy Handheld Multimeter

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

描述

The Keysight 974A high accuracy handheld multimeter gives you 4 1/2 digits with a 49,999 count full scale, and basic dc accuracy of 0.05% for all ranges. It also offers true rms, 100 kHz frequency response, dBm/relative dBm readings and ac+dc readings to accurately measure nonsinusoidal waveforms.

  • Accuracy: 0.05% for dcV, 0.5% for acV, 0.06% for ohms
  • Includes true rms ac response, ac+dc, dB and dBm
  • 100 kHz frequency response
  • 4 1/2 digit display and the accuracy to back it up