The Keysight 971A low cost handheld multimeter is designed to withstand the toughest environments. Like the other handhelds in the Keysight 970 series, the Keysight 971A provides ac/dc volts and current, ohms, continuity, diode test, auto diode test, frequency volts and Farenheit and Celsius high-resolution temperature measurements.
- Accuracy: 0.3% for dcV, 1.0% for acV, 0.5% for ohms
- Display count: 4,000
- Protected with a tough package and rubber seals
- For complete details, click on the Data Sheet link.
Learn about available Keysight Digital Multimeter (DMM).