这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E2502A 8791 Model 100 Precision Signal Generator Software

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

主要特性与技术指标

  • Modulation bandwidths up to 40 MHz AM, PM, and FM
  • 3 GHz agile carrier range (8 ns switching speed)
  • Two-tone signals with up to 40 MHz separation
  • Programmable time synchronization of each modulation: AM, PM, FM, and frequency hop
  • Long user patterns for special applications and modulation formats
     

描述

Instruments-on-a-Disk (IDs) make a frequency agile signal simulation system easy to use and give it the front panel personality of specific applications. By clicking clearly labeled softkeys with the mouse, users can modify sophisticated signal characteristics quickly and easily. The Keysight 8791 Model 100 Precision Signal Generator Instrument-on-a Disk (PSID) software configures FASS to be a high precision signal generator.