这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

85901A AC Power Source

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

描述

The Keysight 85901A Portable AC Power Source works with your test equipment to provide the power you need, where you need it. The power source is small, with a briefcase handle that makes it easy to carry and it fits into tight spots. You can use the built-in battery of the power source or connect it to an external 12 Vdc source for even longer operation.

  • 200 Watts continuous output
  • 115 Vrms or 230 Vrms output
  • Internal battery or external 12 Vdc source
  • Built-in charger
  • Up to 2 hour operation of Keysight 8590 Series Spectrum Analyzers
  • Easy to carry