这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

该产品的可替代产品:

描述

Measure Personal Handy Phone System (PHS) personal and cell station transmitters operate easily, quickly, and reliably. The Keysight 85726B PHS personality provides tests based on RCR STD-28. Measurements included are antenna power, adjacent channel power, burst ramp-up and ramp-down power versus time, carrier-off time leakage power, spurious emission, occupied bandwidth, and modulation accuracy measurements. 

  • Push-button, easy-to-follow screen menus
  • Increased test throughput and improved accuracy
  • 50% reduction in test times (compared to Keysight 85726A)
  • Near power-meter accuracy

请了解新一代是德频谱分析仪产品。