这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

85719A 噪声系数测量专用软件

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

相关产品和解决方案

  • 346C Noise Source 346C 噪声源,10 MHz 至 26.5 GHz,额定 ENR 15 dB 

    346C 噪声源,10 MHz 至 26.5 GHz,额定 ENR 15 dB

    The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12GHz to 26.5GHz coverage with a 17dB ENR...

  • 346A Noise Source 346A 噪声源,10 MHz 至 18 GHz,额定 ENR 6 dB 

    346A 噪声源,10 MHz 至 18 GHz,额定 ENR 6 dB

    The Keysight 346A noise source (10 MHz to 18 GHz) with a 6dB ENR is designed especially for accurate characterization of input-impedance-sensitive devices...

  • Agilent N8972A Noise Figure Analyzer N8972A Noise Figure Analyzer 10 MHz to 1.5 GHz [已淘汰] 

    N8972A Noise Figure Analyzer 10 MHz to 1.5 GHz [已淘汰]

    N8972A high performance noise figure analyzer is designed to make fast, accurate and repeatable noise figure measurement...

  • 346B Noise Source 346B 噪声源,10 MHz 至 18 GHz,额定 ENR 15 dB 

    346B 噪声源,10 MHz 至 18 GHz,额定 ENR 15 dB

    The Keysight 346B noise source's high ENR(16dB), low SWR and variety of connectors make it general-purpose noise source for the range 10 MHz to 18 GHz...

  • no image available 346CK01 噪声源,1 GHz 至 50 GHz 

    346CK01 噪声源,1 GHz 至 50 GHz

    The Keysight 346CK01 is the ideal companion to Keysight's noise figure solutions when working on high frequency applications.