这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

85712D 85712D EMC 自动测量专用软件

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

描述

The Keysight 85712D simplifies precompliance EMI measurements. The spectrum analyzer is set up automatically with the correct limit lines, transducer factor corrections, frequency range, and bandwidths which is supplied on the personality card. It can perform automatic peak, quasi-peak, and average on up to 20 signals at a time and print the results directly, or store them to a RAM card for future viewing.

 

  • Simplifies precompliance EMI measurements
  • Automatically sets the correct limits lines, transducer factor corrections, frequency range, and bandwidths
  • Performs automatic peak, quasi-peak, and average on up to 20 signals simultaneously