Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Attenuators
- 8495K Programmable Attenuator, 26.5 GHz, 70 dB, 10 dB Steps
8495K Programmable Attenuator, 26.5 GHz, 70dB, 10dB Steps
Provides attenuation in 10-dB steps from 0 to 70 dB for exceptional repeatability and reliability
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
Superior RF Performance
- Frequency range: dc to 26.5 GHz
- Insertion loss at 0 dB: 0.4 dB + 0.09 dB/GHz
- Maximum SWR: 1.6 to 12.4 GHz, 1.9 to 18 GHz , 2.2 to 26.5 GHz
Repeatability and Life Span
- Repeatability life: 0.03 dB max to 18 GHz, ±0.05 dB max to 26.5 GHz 5 million cycles per section (typical)
- 5 million cycles per section
Power Handling
- Maximum RF input power: 1 W (average), 100 W (peak)
Features
- Connector type: 3.5 mm female
- Programming connector: 12-pin Viking, optional 14-pin DIP
The Keysight 8495K dc to 26.5 GHz programmable step attenuator offers exceptional repeatability and reliability. Attenuation is provided in 10 dB steps from 0 to 70 dB. Precision gold-plated leaf springs ensure long life (over 5 million cycles) and very high attenuator repeatability (typically 0.01 dB). To improve measurement accuracy, NIST traceable data (SWR and attenuation) is available as Option UK6. A maximum switching time of 20 ms (including contact settling) speeds automatic testing. Custom step attenuator/switch combinations are possible. The Keysight 11716A/B/C interconnect kits provide quick connection of Keysight 8494/5/6/7 1 dB and 10 dB step attenuators in series for greater dynamic range with 1 dB steps.
Interested in a 8495K?
Featured Resources for 8495K Programmable Attenuator, 26.5 GHz, 70dB, 10dB steps
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility