这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

84815A Peak Power Sensor

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

主要特性与技术指标

  • Outstanding measurement accuracy
  • Automatic temperature sensing and correction
  • Frequency Range: 20 MHz to 18 GHz

描述

The Keysight 84815A peak power sensor is compatible with the obsolete 8990/1A peak power analyzers and the obsolete 8992A digital video power analyzer. This sensor gives you outstanding measurement accuracy in demanding situations and includes automatic temperature sensing and correction.