这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

82341B High-performance HP-IB Card for Windows

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

Put big league automation on your benchtop. Test engineers have been relying on HP-IB (IEEE 488) for years, and now you can have it with the ease and simplicity of Windows. Control instruments, transfer results , and uses PC software to analyze your data - at a price you probably didn't think possible. What's more, the Standard Instrument Control Library (SICL) for Windows 3.1 is shipped with every HP-IB card. Use the library of instrument I/O functions to streamline your code development.

For demanding, multi-instrument applications where fast I/O is important, choose the HP 82341A. It includes built-in I/O buffering.

  • Operating system: Windows 3.1, Windows NT
  • I/O library: Standard Instrument Control Library (note: applications written with the Command Library will not run on other HP-IB cards)
  • Languages: C, C++, Visual Basic
  • Backplane: ISA/EISA (16-bit), one slot required
  • Maximum I/O speed: 750 KB/s
  • Optional buffering
  • Warranty: one year