这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

82340B HP-IB Interface and Software for MS Windows® 3.1/NT/95

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The HP 82340B HP-IB Interface Card and software for external PCs make it easy to access and control instruments, exchange data, and create your own automated test applications. The interface card is a mid-range, 8-bit interface card that comes with SICL and VISA software for Windows® 3.1, Windows NT, and Windows 95. The HP 82340B is ideal for single-task applications where a PC is dedicated to instrument control and data acquisition. Maximum data transfer rate is 520 KB/s.

  • Plug-in interface card for PCs
  • SICL/VISA support
  • HP VEE compatibility
  • HP BASIC for Windows compatibility
  • Easy access to test automation
  • Windows and Microsoft are U.S. registered trademarks of Microsoft Corporation. Windows NT is a U.S. trademark of Microsoft Corporation.