这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

71910P 71910P 带有 W-CDMA 功能的宽带宽接收机

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

主要特性与技术指标

  • High-performance automated spectrum analyzers
  • Wide frequency coverage 100 Hz to 26.5 GHz
  • All MMS measurements personality available on 3.5-inch discs
  • Friendly user interface
  • Multitasking for data analysis, report generation, and automatic measurement
  • Output to any Windows® supported peripheral

描述

The 71910P wide bandwidth receiver adds the flexibility and convenience of a PC interface to Keysight's modular measurement system (MMS) spectrum analyzer family. This factory-configured spectrum analyzer system combines superb RF and microwave performance, a Pentium®-powered PC display, and the benefits of modularity for today's ATE system applications.

Pentium is a U.S. registered trademark of Intel Corporation.
Windows is a U.S. registered trademark of Microsoft Corporation.