这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

70911A 70911A 超带宽中频模块

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

主要特性与技术指标

  • Resolution bandwidths from 10 MHz to 100 MHz
  • IF Gain from 0 dB to 70 dB in 1 dB steps
  • Video output at full selected bandwidth
  • Optional 70 or 140 MHz IF output
  • Channel filters available for the 70 MHz output
  • Optional demodulated FM output
  • Optional analog demodulated I/Q outputs

描述

The 70911A ultra-wide bandwidth IF module adds receiver functionality to certain Keysight 70000 series spectrum analyzers. Designed specifically to work with the 71209A option 001 analyzer, it adds receive bandwidths of 10 MHz to 100 MHz in 10% increments. When the 70911A is added to the 71209A option 001, the combination constitutes the 71910A wide-bandwidth receiver. Options are available to provide 70 MHz or 140 MHz IF outputs, demodulated FM out, or analog I/Q demodulated outputs. Also available are channel filters for the 70 MHz IF to selected any required bandwidth and shape. (A maximum of 15 filters can be configured.)