这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

70700A 70700A 数字转换器模块

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

主要特性与技术指标

  • 1-slot MMS module
  • 20 M sample/s, 10 bits
  • 256K memory
  • Waveform recorder and oscilloscope features
  • Faster spectrum analyzer sweeps
  • Menu-driven interface
  • Pre-trigger data

描述

The 70700A digitizer adds precision digitizing capability to the modular measurement system. This 1-slot module has many features you may expect to find in a 20-M sample/s, 10-bit programmable waveform recorder, plus a full set of oscilloscope features, powerful analysis functions, and memory size of 256K samples. Integrated into the 70000 modular spectrum analyzer, the digitizer module improves the system's ability to analyze signals in the time domain. The high sampling rate allows recovery of fast pulses, limited only by the bandwidth of the spectrum analyzer signal path. The digitizer module also functions as a self-contained instrument with data-acquisition and waveform analysis capabilities. This flexible module can be used as a precision digitizing oscilloscope, a transient analyzer, or a programmable waveform recorder. In multichannel applications, up to eight 70700A modules can be operated synchronously without loss in performance. The 70700A provides a powerful transient analysis feature called Random Event Capture (REC).