这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

70310A 70310A 精确频率参考

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

主要特性与技术指标

  • Precision 10 MHz and 100 MHz reference signals for use by Keysight 70000 systems and other instruments
  • Improves reference aging rate, frequency accuracy, and measurement speed

描述

The 70310A precision frequency reference, a 1-slot wide plug-in module for the 70001A mainframe, provides precision reference signals for use by 70000 systems and other instruments. System frequency accuracy is enhanced because the 10 MHz and 100 MHz reference signals provided by the 70310A are phase-locked to an internal ovenized oscillator, resulting in excellent stability over both time and temperature. With a highly accurate and stable reference in your system, you can find signals more quickly by tuning to very narrow spans. Option 002 deletes the ovenized oscillator and the accessory power pack from the 70310A, but retains the external reference input capability. This is a good low cost solution if you plan to connect a house standard or other external reference permanently to your 70000 modular spectrum analyzer.