这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

70300A 70300A 射频跟踪发生器

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

主要特性与技术指标

  • 2-slot MMS module
  • Scalar analysis for component testing
  • Tracking generator 100 Hz to 2.9 GHz
  • >124 dB dynamic range
  • Scalar software personality
  • Compatible with lightwave signal analyzer

描述

The 70300A RF tracking generator adds stimulus-response measurements to a Keysight 70000 series spectrum analyzer, enabling accurate characterization of gain, frequency response, isolation, and return loss. The wide dynamic range (>124 dB with 70300A and 71100C) makes accurate measurements of filter rejection and switch isolation without the need for time-consuming averaging. The system has very high selectivity, with resolution bandwidths as narrow as 10 Hz. High selectivity allows measurements in the presence of other signals-a key advantage when measuring LO-to-RF isolation of a mixer or the return loss of an active antenna system. Unlike a point-by-point measurement system, the Keysight 70000 scalar system sweeps quickly and provides continuous data. The system is controlled using the 70871A scalar personality.