这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

70207B 70207B 用于 MMS 的 PC 显示器

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

主要特性与技术指标

  • Faster throughout than previous displays
  • Lower cost than 70004A
  • Output to Windows® peripherals
  • Export to Windows applications
  • Data storage on PC media
  • Keystroke recording and playback
  • Remote control capability

描述

The 70207B PC display for MMS is a PC with ISA interface card, cable, and software that provides manual control of any MMS instrument or system from a Microsoft® Windows NT® environment. The software generates a virtual front panel on a PC monitor that looks and functions like the 70004A display mainframe. By clicking your mouse on the virtual controls, you can operate the system and see measurement data in real time. The 70207B conforms to MMS display protocol specifications, so it will work with all MMS instruments and systems.

Microsoft and Windows are U.S. registered trademarks of Microsoft Corporation.