这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

70205A System Display

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

主要特性与技术指标

  • Compact 3-slot module
  • Softkeys establish an interactive front panel for the modular instrument
  • Full instrument control
     

描述

The 70205A graphic display is a 3-slot wide module that is ideally suited for applications in which space, size, and weight requirements are stringent. It is small yet gives full control of the modular instruments in your system. Softkeys organized in a menu structure establish an interactive front panel for the modular instrument. Results from up to four independent measurement systems may be shown and simultaneously updated on a single display, and one display may be used to control multiple systems. Without a display in the system, a computer must be used to control the instruments. The display can be separated from the MMS instruments by up to 1 kilometer of MSIB cable for use as a remote manual interface.