这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

70004A Color System Display

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

主要特性与技术指标

  • Interchangable custom hardkey panel
  • Multiple instrument control of up to four instruments
  • INSTR key allows operator to select instrument to control with a single keystroke
     

描述

The 70004A display has a removable custom hardkey panel, a key to aid in selecting the MMS instrument to be controlled, and several advanced firmware features. Up to four modular instruments can be shown on the display simultaneously. The display keyboard (softkeys and hardkey panel) controls one instrument at a time. The INSTR key lets you pass control from one instrument to another with a single keystroke. The 70004A sends displayed graphics to a HP-IB printer or plotter. It also supports the HP PaintJet printer so you can have full color printed documentation of your test results. The HP-HIL connector on the front panel allows you to attach a Keysight 46021A or 98203C HP-HIL keyboard. This can be used to control the system front panel or to enter user titles or spectrum analyzer commands and small downloadable programs (DLPs).