这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

70001A System Mainframe

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

主要特性与技术指标

  • System mainframe for MMS plug-in modules
  • MSIB and GPIB high-speed digital communication
  • Excellent EMC performance
  • Easy system configuration
  • Forced-air cooling system

描述

The 70001A system mainframe provides the structural environment for MMS plug-in modules as well as cooling, power, and digital communication interface buses (MSIB and GPIB). It has eight slots available for single or multiple-slot modules. It is compatible with standard EIA racks, and its integral bails and handles make benchtop use easier. The mainframe has good EMC performance and rugged structural design, making it suitable for sensitive measurements in tough industrial environments. The modular system interface bus (MSIB) provides high speed digital communication between MMS instruments, modules, and displays connected in the same system. The MSIB allows simultaneous communication between all modules on the bus. The interface bus (GPIB) is used to provide computer control and communication between MMS instruments and other GPIB instruments, including VXIbus products.