The Keysight 6827A power supply/amplifier is a general-purpose instruments useful in laboratories engaged in research and development of electronic systems, circuitry, or components.
- High-speed remote programming
- Overload protection
- Wideband selection
- Bipolar voltage
- Current sink or source
- Output ratings (0 - 55°C): -10 V to +10 V, -100 V to + 100 V; 0 to 0.5A both ranges
- Ripple and noise: CV: 10 mV rms, 50 mV peak-to-peak CC: 0.4 mA rms, 5 mA peak-to-peak
- Transient recovery: 100 us, 100 mV
- Frequency response (+1, -3 dB): dc to 30 kHz fixed gain dc to 15 kHz variable gain
- Physical Specifications: Weight: 8.2 kg (18 lb); Size: 198 mm W x 155 mm H x 316 mm D (7.78 in x 6.09 in x 12. 44 in)